Ultra-Low dB Loss ARINC 801 Fiber Optic Termini in Glenair Signature High-Performance Packaging

Ultra-Low dB Loss ARINC 801 Fiber Optic Termini in Glenair Signature High-Performance Packaging

The ARINC 801 genderless size #16 rear-release termini for ARINC 801 and other industry-standard connector packages. Ultra-low dB loss ARINC solution with removable alignment sleeve retainer for easy maintenance.

ARINC 801 is a keyed genderless fiber optic terminus used in a broad range of aerospace connector packages including ARINC 801, ARINC 600, and other circular and rectangular series. The Glenair solution includes features from our "Better than QPL" SuperNine® connector with improved axial alignment, vibration and shock resistance, and low dB loss performance. Loose structure and tight structure cable types are supported.

About ARINC 801

ARINC 801 is an industry-standard terminus design for use in various form-factor aerospace connectors. Terminus features include Ø1.25mm precision zirconia ceramic ferrules and alignment sleeves, as well as a keyed body for angle polished (APC) end face termination. Connector features include removable alignment sleeve retainer and guide pins. Glenair offers singlemode (UPC and APC) as well as multimode (PC ) options with familiar LC ferrule type termination. Terminus configurations available for use with loose and tight structure cable. A complete range of insert arrangements from 2 to 32 channels are available in accordance with ARINC 801. Glenair can provide connector packaging in virtually any supported format from ARINC 600 to EN4644. Our catalog solution utilizes our "Better than QPL" MIL-DTL-38999 Series III type SuperNine® connector features (i.e. anti-decoupling and key polarization options).

  • Keyed, genderless terminus design eliminates pin and socket complexity and supports both PC and APC applications
  • Rear-release size #16 termini (1.25mm ferrule)
  • Singlemode (1310 and 1550 nm) as well as multimode (850 and 1300 nm)
  • Mechanical and environmental performance in accordance with ARINC 801

Reference

Product Datasheet

Related Glenair Content


Genderless Keyed Termini per ARINC 801, 181-076

181-076
Genderless Keyed Termini per ARINC 801

  • ARINC 801, MIL-DTL-38999 Series III Type
Dummy Terminus Fiber Optic Sealing Plug, 181-128-1

181-128-1
Dummy Terminus Fiber Optic Sealing Plug

  • ARINC 801, MIL-DTL-38999 Series III Type
Alignment Sleeve Retainer, 180-159 ASR

180-159 ASR
Alignment Sleeve Retainer

  • ARINC 801, MIL-DTL-38999 Series III Type
"Sav-Con" Connector Saver, FASC801

FASC801
"Sav-Con" Connector Saver

  • ARINC 801, MIL-DTL-38999 Series III Type
180-159 (06) Plug (Standard), 180-159 (G6) Plug with EMI/RFI/Ground Spring

180-159 (06) Plug (Standard)
180-159 (G6) Plug with EMI/RFI/Ground Spring

Tight-tolerance MIL-DTL-38999 Series III type Cable Plug. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Plug with EMI/RFI/ground spring (G6) is available. Alignment Sleeve Retainer (ASR) facilitates optimum optical fiber alignment, low dB data loss performance, and is removable for easy inspection and maintenance. Robust anti-decoupling mechanism and environmental sealing for use in high vibration, shock, and high altitude aerospace and military/defense applications. Coupling nut and connector body materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.

  • ARINC 801, MIL-DTL-38999 Series III Type
In-Line Receptacle, 180-159 (05)

180-159 (05)
In-Line Receptacle

Tight-tolerance MIL-DTL-38999 Series III type In-Line Receptacles. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-manufactured insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads are for fast mating. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to thirty-two singlemode and multimode termini.

  • ARINC 801, MIL-DTL-38999 Series III Type
Jam Nut Receptacle, 180-159 (08)

180-159 (08)
Jam Nut Receptacle

Tight-tolerance MIL-DTL-38999 Series III type Jam Nut Receptacles. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.

  • ARINC 801, MIL-DTL-38999 Series III Type
Wall Mount Receptacle, Round Holes, 180-159 (H7)

180-159 (H7)
Wall Mount Receptacle, Round Holes

Tight-tolerance MIL-DTL-38999 Series III type Wall Mount Receptacles, Round Holes. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.

  • ARINC 801, MIL-DTL-38999 Series III Type
Wall Mount Receptacle, Slotted Holes, 180-159 (S7)

180-159 (S7)
Wall Mount Receptacle, Slotted Holes

Tight-tolerance MIL-DTL-38999 Series III type Wall Mount Receptacles, Slotted Holes. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.

  • ARINC 801, MIL-DTL-38999 Series III Type
180-159 (T7) Wall Mount Receptacle with Threaded Holes, 180-159 (CM) Wall Mount Receptacle with Metric Clinch Nuts

180-159 (T7) Wall Mount Receptacle with Threaded Holes
180-159 (CM) Wall Mount Receptacle with Metric Clinch Nuts

Tight-tolerance MIL-DTL-38999 Series III type Wall Mount Receptacles, Threaded Holes or Metric Clinch Nuts. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.

  • ARINC 801, MIL-DTL-38999 Series III Type
Jam Nut Mount Receptacle, .250 Inch Max Panel Thickness, 180-179

180-179
Jam Nut Mount Receptacle, .250 Inch Max Panel Thickness

Tight-tolerance MIL-DTL-38999 Series III type Jam Nut Receptacles. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.

  • ARINC 801, MIL-DTL-38999 Series III Type