Special Hermetic Connectors

Special Hermetic Connectors

Glenair excels in the rapid prototyping and development of custom hermetic connectors from initial concept to finished parts, our factory is fully self-sufficient and can produce highly reliable, rugged interconnects machined from stainless steel, Inconel®, or kovar®. Our expertise extends to the design of high density interconnects to resolve gas, moisture, and particle ingress problems. And most importantly, at Glenair we are happy to consider your limited quantity and prototype requirements. Unlike other manufacturers, Glenair is well positioned to service both low-quantity custom orders as well as high volume production requirements. Basic mounting configurations, a weld-mount or O-Ring mount design may be customized for unique application requirements.

Reference


237-263

237-263
Special Micro Circular Quick Disconnect Receptacle

  • Hermetic
  • Rear panel Jam Nut Mount, Socket PC Tail or Solder Cup
Feedthrough Receptacle Connector, GLI-HE-7087

GLI-HE-7087
Feedthrough Receptacle Connector

  • Hermetic
Special Micro Circular Quick Disconnect Receptacle, Hermetic • Single-Pin Feedthrough, 2570-1290

2570-1290
Special Micro Circular Quick Disconnect Receptacle

  • Hermetic
  • Single-Pin Feedthrough
50 Ohm BNC Series Socket Connector, Hermetic • Bulkhead Feedthrough, GRF05-0002

GRF05-0002
50 Ohm BNC Series Socket Connector

  • Hermetic
  • Bulkhead Feedthrough
Triax Adapter - TRB, TRT Series Connector, GRF05-0004

GRF05-0004
Triax Adapter - TRB, TRT Series Connector

  • Hermetic
  • Bulkhead Feedthrough
50 Ohm TNC Coax Connector, GRF05-0005

GRF05-0005
50 Ohm TNC Coax Connector

  • Hermetic
  • Bulkhead Feedthrough
50 Ohm SMA Coax Connector, GRF01-0007

GRF01-0007
50 Ohm SMA Coax Connector

  • Hermetic
  • Jam-Nut Mount
Code Red, 50 Ohm SMA/F-SMA-F Coax Connector, GRF01-0003

GRF01-0003
Code Red, 50 Ohm SMA/F-SMA-F Coax Connector

  • Lightweight Hermetic
  • Bulkhead Feedthrough