HiPer-D® M24308 Contacts and Tools

HiPer-D® M24308 Contacts and Tools

Signal contacts, power contacts, coaxial contacts, crimp tools, insertion/extraction tools for Glenair high-performance MIL-DTL-24308 type connector

Glenair offers Mil-Spec M24308 rectangular connector compliant contacts and the tools neccessary to properly terminate, maintain, and replace them. Our high availablity business model ensures contacts are always in stock, helping you avoid costly equipment downtime — with no dollar or quantity minimums. In addition to the broadest selection and availability, Glenair also delivers outstanding interconnection compatibility. Glenair QPL SAEAS39029 contacts are guaranteed to mate properly and perform at the upper limits of application and specification requirements.


#20 Crimp Contacts for Standard HiPer-D® Connectors

#20 Crimp Contacts for Standard HiPer-D® Connectors

#20 contacts accept #20 to #24 AWG wire. These gold-plated copper alloy contacts meet the requirements of SAE AS39029. Use with all Series 28 HiPer-D® crimp connectors with size #20 cavities.

  • 850-022-20-369 / M39029/64-369
  • 850-021-20-368 / M39029/63-368
#22 Crimp Contacts for High Density HiPer-D® Connectors

#22 Crimp Contacts for High Density HiPer-D® Connectors

#22 contacts accept #22 to #28 AWG wire. These gold-plated copper alloy contacts meet the requirements of SAE AS39029. Use with all Series 28 HiPer-D® crimp connectors with size #22 cavities.

  • 850-002-22-360 / M39029/58-360
  • 850-003-22-354 / M39029/57-354
#8 Power Contacts for Combo HiPer-D® Connectors

#8 Power Contacts for Combo HiPer-D® Connectors

These size #8 contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. Two sizes are available, #0812 for AWG 12-14 wire, and #0816 for AWG 16-18 wire. Gold plated copper alloy, 1000 VAC DWV rating, 23 amp current rating. Optional sealing boot prevents moisture ingress. Intermateable with standard D-Subminiature size #8 power contacts.

  • 850-056-0812 / 850-056-0812F
  • 850-056-0816 / 850-056-0816F
  • 850-057-0812 / 850-057-0812F
  • 850-057-0816 / 850-057-0816F
50 Ohm Coaxial Contacts for RG316 and RG178 Cable

50 Ohm Coaxial Contacts for RG316 and RG178 Cable

These coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. 50 ohm nominal impedance, DC - 3GHz frequency range. Gold plated copper alloy, Teflon® dielectric. 1000 VAC DWV rating, 5 Amp current rating. Optional sealing boot prevents moisture ingress. Intermateable with standard D-Subminiature size #8 socket coaxial contacts.

  • 852-084-01 / 852-084-01F
  • 852-084-02 / 852-084-02F
  • 852-084-03 / 852-084-03F
  • 852-085-01 / 852-085-01F
  • 852-085-02 / 852-085-02F
  • 852-085-03 / 852-085-03F
75 Ohm Coaxial Contacts

75 Ohm Coaxial Contacts

These coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. 75 ohm nominal impedance, DC - 3GHz frequency range. Use with RG179 coax cable or high bandwidth PIC cable for RS170 or SMPTE 292M video. Gold plated copper alloy, fluoropolymer dielectric. 1000 VAC DWV rating, 3 amp current rating. Optional sealing boot prevents moisture ingress. These contacts are designed for use only with Glenair Combo HiPer-D® connectors and cannot be installed in other connectors.

  • 852-086-01 / 852-086-01F
  • 852-086-02 / 852-086-02F
  • 852-087-01 / 852-087-01F
  • 852-087-02 / 852-087-02F
50 Ohm Coaxial Contacts for RG405 Type Flexible Cable

50 Ohm Coaxial Contacts for RG405 Type Flexible Cable

These coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Solder termination. 50 ohm nominal impedance, DC -18GHz frequency range. Use with LLF-1087 (Tensolite) or TFlex-405 (Times Microwave) coax cables. Gold plated copper alloy, fluoropolymer® dielectric. 1000 VAC DWV rating. Optional sealing boot prevents moisture ingress. These contacts are designed for use only with Glenair Combo HiPer-D® connectors and cannot be installed in other connectors.

  • 852-088-01
  • 852-089-01
Thermocouple Pin Contact, AS39029/87 Type, 850-023

850-023

Thermocouple Pin Contact to Fit D38999 Series I, II, III and IV and M24308 Connector

  • AS39029/87 Type
Thermocouple Socket Contact, AS39029/89 Type, 850-025

850-025
Thermocouple Socket Contact

Thermocouple Socket Contact to Fit D38999 Series II and M24308 Connector

  • AS39029/89 Type
Thermocouple Socket Contact, Size #20, AS39029/63 Type, 850-111

850-111
Thermocouple Socket Contact, Size #20

Thermocouple Socket Contact to Fit MIL-DTL-24308 and Series 28 HiPer-D Connectors

  • AS39029/63 Type
Thermocouple Pin Contact, Size #20, AS39029/64 Type, 850-112

850-112
Thermocouple Pin Contact, Size #20

Thermocouple Pin Contact to Fit MIL-DTL-24308 and Series 28 HiPer-D Connectors

  • AS39029/64 Type
Dummy Contact for Unused Crimp Removable Contact Cavities, 680-150

680-150
Dummy Contact for Unused Crimp Removable Contact Cavities

  • HiPer-D M24308 Connector Series
Size 22HD Dummy Contact for HD Contacts, 680-116

680-116
Size 22HD Dummy Contact for HD Contacts

  • HiPer-D M24308 Connector Series
Crimp Tools for Terminating HiPer-D® Contacts

Crimp Tools for Terminating HiPer-D® Contacts

  • Crimp Tool for Standard HiPer-D® Contacts and Coaxial Inner Contacts
  • Crimp Tool for Size #8 Power HiPer-D® Contacts
  • Crimp Tool for Terminating Coaxial Shield Crimp Sleeve
Contact Insertion and Removal Tools, Sealing Plugs, Sealing Boot

Contact Insertion and Removal Tools, Sealing Plugs, Sealing Boot

  • Contact Insertion and Removal Tools
  • Grommet Sealing Plugs for Size #22 and #20HD Connectors
  • Sealing Boot for Combo HiPer-D