AS85049 Qualified Backshells and Connector Accessories

Reference


Mil-Spec Part-Number Cross-Reference Table

Interactive matrix of Glenair Part Identification Numbers and Industry Specification Numbers. Plus direct links to Glenair product datasheets.

Strain Reliefs AS85049/1 and MS3057B

AS85049/1 and MS3057B

Strain Reliefs
Strain Reliefs AS85049/2 and MS3057C

AS85049/2 and MS3057C

Strain Reliefs
Straight Environmental Backshell AS85049/3 Style 1

AS85049/3 Style 1

Straight Environmental Backshell
Straight Environmental Backshell AS85049/3 Style 2

AS85049/3 Style 2

Straight Environmental Backshell
Straight Environmental Backshell AS85049/3 Style 3

AS85049/3 Style 3

Straight Environmental Backshell
Straight Environmental Backshell AS85049/4 Style 1

AS85049/4 Style 1

Straight Environmental Backshell
Straight Environmental Backshell AS85049/4 Style 2

AS85049/4 Style 2

Straight Environmental Backshell
Straight Environmental Backshell AS85049/4 Style 3

AS85049/4 Style 3

Straight Environmental Backshell
Straight Environmental Backshell AS85049/5 Style 1

AS85049/5 Style 1

Straight Environmental Backshell
Straight Environmental Backshell AS85049/5 Style 2

AS85049/5 Style 2

Straight Environmental Backshell
Straight Environmental Backshell AS85049/5 Style 3

AS85049/5 Style 3

Straight Environmental Backshell
45° EMI/RFI Environmental Backshell AS85049/6 and MS3189A

AS85049/6 and MS3189A

45° EMI/RFI Environmental Backshell
45° Environmental Backshell AS85049/7 and MS3189B

AS85049/7 and MS3189B

45° Environmental Backshell
90° EMI/RFI Environmental Backshell AS85049/8 and MS3188A

AS85049/8 and MS3188A

90° EMI/RFI Environmental Backshell
90° Environmental Backshell AS85049/9 and MS3188B

AS85049/9 and MS3188B

90° Environmental Backshell
Straight EMI/RFI Environmental Backshell AS85049/10 and MS3437A

AS85049/10 and MS3437A

Straight EMI/RFI Environmental Backshell
Straight Environmental Backshell AS85049/11 and MS3437B

AS85049/11 and MS3437B

Straight Environmental Backshell
Self-Locking E-Nut AS85049/14S

AS85049/14S

Self-Locking E-Nut
45° and 90° Qwik-Ty® Strain Reliefs<br>Self-Locking Coupling • Optional Ground Lug AS85049/15 and AS85049/16

AS85049/15 and AS85049/16

45° and 90° Qwik-Ty® Strain Reliefs
Self-Locking Coupling • Optional Ground Lug
Straight EMI/RFI Environmental Backshell AS85049/17

AS85049/17

Straight EMI/RFI Environmental Backshell
Straight EMI/RFI Environmental Backshell AS85049/18

AS85049/18

Straight EMI/RFI Environmental Backshell
Straight EMI/RFI Non-Environmental Backshell AS85049/19

AS85049/19

Straight EMI/RFI Non-Environmental Backshell
Straight Crimp Ring Backshell and Crimp Ring AS85049/20

AS85049/20

Straight Crimp Ring Backshell and Crimp Ring
Straight Non-Environmental Strain Relief Backshell AS85049/21

AS85049/21

Straight Non-Environmental Strain Relief Backshell
45° EMI/RFI Non-Environmental Backshell AS85049/23 and MS3189C

AS85049/23 and MS3189C

45° EMI/RFI Non-Environmental Backshell
90° EMI/RFI Non-Environmental Backshell AS85049/24 and MS3188C

AS85049/24 and MS3188C

90° EMI/RFI Non-Environmental Backshell
Straight EMI/RFI Non-Environmental Backshell AS85049/25 and MS3437C

AS85049/25 and MS3437C

Straight EMI/RFI Non-Environmental Backshell
Straight Crimp Ring Backshell and Crimp Ring AS85049/26-1 and MS3419

AS85049/26-1 and MS3419

Straight Crimp Ring Backshell and Crimp Ring
Backshell Crimp Ring AS85049/26-2

AS85049/26-2

Backshell Crimp Ring
Self-Locking and Non-Self-Locking E-Nut AS85049/27 and M38999/1

AS85049/27 and M38999/1

Self-Locking and Non-Self-Locking E-Nut
Straight Rectangular Non-Environmental Backshell AS85049/28 and M83733/15

AS85049/28 and M83733/15

Straight Rectangular Non-Environmental Backshell
Straight Non-Environmental Strain Relief Backshell AS85049/29 (M38999/6)

AS85049/29 (M38999/6)

Straight Non-Environmental Strain Relief Backshell
Straight TAG® Ring Backshell AS85049/30 and M38999/4

AS85049/30 and M38999/4

Straight TAG® Ring Backshell
Self-Locking and Non-Self-Locking E-Nut AS85049/31, MS3416 and MIL-DTL-85723/15N

AS85049/31, MS3416 and MIL-DTL-85723/15N

Self-Locking and Non-Self-Locking E-Nut
Straight RFI/EMI Non-Environmental Backshell AS85049/33-2

AS85049/33-2

Straight RFI/EMI Non-Environmental Backshell
Straight Adapter and Extender for Use with MS3114 and MS3124 Connectors AS85049/34

AS85049/34

Straight Adapter and Extender for Use with MS3114 and MS3124 Connectors
Straight EMI/RFI Non-Environmental Backshell AS85049/36 and M38999/7

AS85049/36 and M38999/7

Straight EMI/RFI Non-Environmental Backshell
90° EMI/RFI Non-Environmental Backshell AS85049/37 and M38999/8

AS85049/37 and M38999/8

90° EMI/RFI Non-Environmental Backshell
Straight Strain Relief, Self-Locking, or Non-Self-Locking AS85049/38

AS85049/38

Straight Strain Relief
Self-Locking or Non-Self-Locking
90° Strain Relief, Self-Locking, or Non-Self-Locking AS85049/39

AS85049/39

90° Strain Relief
Self-Locking or Non-Self-Locking
Straight Non-Self-Locking Strain Relief for Use with MS "V" Thread General Duty "A" End Bell AS85049/41 and MS3057A

AS85049/41 and MS3057A

Straight Non-Self-Locking Strain Relief for Use with MS "V" Thread General Duty "A" End Bell
Straight Non-Self-Locking Strain Relief for Use with MS "V" Thread General Duty "A" End Bell AS85049/42 and MS3057D

AS85049/42 and MS3057D

Straight Non-Self-Locking Strain Relief for Use with MS "V" Thread General Duty "A" End Bell
Strain Relief, 45° Self-Locking, or Non-Self-Locking AS85049/43 and MS3415

AS85049/43 and MS3415

Strain Relief
45° Self-Locking or Non-Self-Locking
Straight Non-Self-Locking Strain Relief AS85049/44 and M83733/16

AS85049/44 and M83733/16

Straight Non-Self-Locking Strain Relief
Straight Composite Non-Self-Locking Strain Relief AS85049/45 and MS27663-1

AS85049/45 and MS27663-1

Straight Composite Non-Self-Locking Strain Relief
90° Non-Self-Locking Composite Strain Relief AS85049/46 and MS27663-2

AS85049/46 and MS27663-2

90° Non-Self-Locking Composite Strain Relief
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/47 and MS27507

AS85049/47 and MS27507

90° Strain Relief
Self-Locking or Non-Self-Locking
Rectangular Backshells MIL-DTL-24308 AS85049/48-1

AS85049/48-1

Rectangular Backshells
MIL-DTL-24308
Rectangular Backshells MIL-DTL-24308 AS85049/48-2

AS85049/48-2

Rectangular Backshells
MIL-DTL-24308
Rectangular Backshell MIL-DTL-24308 AS85049/48-3

AS85049/48-3

Rectangular Backshell
MIL-DTL-24308
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/49-2 and MS27506

AS85049/49-2 and MS27506

Straight Strain Relief
Self-Locking or Non-Self-Locking
Rectangular Backshell MIL-DTL-24308 AS85049/50

AS85049/50

Rectangular Backshell
MIL-DTL-24308
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/51 and MS3418

AS85049/51 and MS3418

90° Strain Relief
Self-Locking or Non-Self-Locking
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/52 and MS3417

AS85049/52 and MS3417

Straight Strain Relief
Self-Locking or Non-Self-Locking
Straight, 45° and 90° Qwik-Ty Strain Reliefs Optional Self-Locking • Optional Ground Lug AS85049/53, AS85049/54 and AS85049/55

AS85049/53, AS85049/54 and AS85049/55

Straight, 45° and 90° Qwik-Ty Strain Reliefs
Optional Self-Locking • Optional Ground Lug
Straight and 45° Qwik-Ty Strain Reliefs Optional Self-Locking • Optional Ground Lug AS85049/56 and AS85049/57

AS85049/56 and AS85049/57

Straight and 45° Qwik-Ty Strain Reliefs
Optional Self-Locking • Optional Ground Lug
Potting Boot Ring (MS27458) AS85049/58

AS85049/58

Potting Boot Ring (MS27458)
Straight Shrink Boot Adapter AS85049/59

AS85049/59

Straight Shrink Boot Adapter
Straight Shrink Boot Adapter AS85049/60-1 and MS3158

AS85049/60-1 and MS3158

Straight Shrink Boot Adapter
Straight Shrink Boot Adapter AS85049/60-2G and MS3416-G

AS85049/60-2G and MS3416-G

Straight Shrink Boot Adapter
Potting Boot Ring AS85049/61

AS85049/61

Potting Boot Ring
Straight Shrink Boot Adapter AS85049/62 and M38999/2

AS85049/62 and M38999/2

Straight Shrink Boot Adapter
90° Qwik-Ty Strain Relief Optional Self-Locking • Optional Ground Lug AS85049/63

AS85049/63

90° Qwik-Ty Strain Relief
Optional Self-Locking • Optional Ground Lug
Straight Shrink Boot Adapter AS85049/69

AS85049/69

Straight Shrink Boot Adapter
Potting Boot AS85049/74

AS85049/74

Potting Boot
Potting Boot AS85049/75

AS85049/75

Potting Boot
90° EMI/RFI Environmental Backshell AS85049/76

AS85049/76

90° EMI/RFI Environmental Backshell
45° EMI/RFI Environmental Backshell AS85049/77

AS85049/77

45° EMI/RFI Environmental Backshell
45° EMI/RFI Environmental Backshell AS85049/78

AS85049/78

45° EMI/RFI Environmental Backshell
90° EMI/RFI Environmental Backshell AS85049/79

AS85049/79

90° EMI/RFI Environmental Backshell
Sealing Plug for MIL-DTL-38999 Connectors Contact Sizes 8, 12 and 16 AS85049/80

AS85049/80

Sealing Plug for MIL-DTL-38999 Connectors
Contact Sizes 8, 12 and 16
Sealing Plug for MIL-DTL-38999 Connectors AS85049/81

AS85049/81

Sealing Plug for MIL-DTL-38999 Connectors
Straight, 45° and 90° Banding Backshells with Self-Locking Coupling AS85049/82, AS85049/83 and AS85049/84

AS85049/82, AS85049/83 and AS85049/84

Straight, 45° and 90° Banding Backshells with Self-Locking Coupling
Straight, 45° and 90° Banding Backshells with Self-Locking Coupling AS85049/85, AS85049/86 and AS85049/87

AS85049/85, AS85049/86 and AS85049/87

Straight, 45° and 90° Banding Backshells with Self-Locking Coupling
Straight, 45° and 90° Banding Backshells with Self-Locking Coupling AS85049/88, AS85049/89 and AS85049/90

AS85049/88, AS85049/89 and AS85049/90

Straight, 45° and 90° Banding Backshells with Self-Locking Coupling
Composite Strain Reliefs Self-Locking AS85049/91 and AS85049/92

AS85049/91 and AS85049/92

Composite Strain Reliefs
Self-Locking
Banding Split-Ring AS85049/93

AS85049/93

Banding Split-Ring
Mounting Flange, Full Perimeter AS85049/94

AS85049/94

Mounting Flange, Full Perimeter
3/4 Perimeter Mounting Flange AS85049/95

AS85049/95

3/4 Perimeter Mounting Flange
Mounting Flange, 1/4 Perimeter AS85049/96

AS85049/96

Mounting Flange, 1/4 Perimeter
Composite Straight RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut AS85049/103

AS85049/103

Composite Straight RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut
Composite 45° RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut AS85049/104

AS85049/104

Composite 45° RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut
Composite 90° RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut AS85049/105

AS85049/105

Composite 90° RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut
Straight RFI/EMI Shield-Sock Metal Shrink Boot Adapter with Optional Detented or Non-Detented Self-Locking or Non-Self-Locking Coupling Nut AS85049/109

AS85049/109

Straight RFI/EMI Shield-Sock Metal
Shrink Boot Adapter with Optional Detented or Non-Detented
Self-Locking or Non-Self-Locking Coupling Nut
90° RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut AS85049/111

AS85049/111

90° RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut
Straight RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut AS85049/112

AS85049/112

Straight RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut
90° RFI/EMI Shield-Sock Shrink Boot Adapter with Detented or Non-Detented Self-Locking or Non Self-Locking Coupling Nut AS85049/114

AS85049/114

90° RFI/EMI Shield-Sock Shrink Boot Adapter with Detented or Non-Detented Self-Locking or Non Self-Locking Coupling Nut
Straight RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut AS85049/115

AS85049/115

Straight RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut
90° RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut AS85049/117

AS85049/117

90° RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/118

AS85049/118

Straight Strain Relief
Self-Locking or Non-Self-Locking
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/120

AS85049/120

90° Strain Relief
Self-Locking or Non-Self-Locking
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/121

AS85049/121

Straight Strain Relief
Self-Locking or Non-Self-Locking
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/123

AS85049/123

90° Strain Relief
Self-Locking or Non-Self Locking
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/124

AS85049/124

Straight Strain Relief
Self-Locking or Non-Self-Locking
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/126

AS85049/126

90° Strain Relief
Self-Locking or Non-Self-Locking
Bushing Strip AS85049/127

AS85049/127

Bushing Strip
BandMaster Clamping Band, Standard Length, Flat or Precoiled AS85049/128-3 and AS85049/128-4

AS85049/128-3 and AS85049/128-4

BandMaster Clamping Band
Standard Length, Flat or Precoiled
Gasket AS85049/130

AS85049/130

Gasket
Telescoping Bushing MS3420 and AS85049/139

MS3420 and AS85049/139

Telescoping Bushing
Straight Lipped Heat Shrink Boot, Straight Lipped Long Tail Low Profile - Heat Shrink Boot, Straight Lipped Miniature Long Tail High Ratio - Low Profile Heat Shrink Boot, Straight Lipped Sealing Heat Shrink Boot M85049/140

M85049/140

90° Lipped Heat Shrink Boot, 90° Lipped Low Profile Heat Shrink Boot, 90° Lipped Miniature Low Profile Heat Shrink Boot M85049/141

M85049/141

Tee, Wye, 1:3 Transition Wide Body Heat Shrink Boot M85049/142

M85049/142