MIL-DTL-38999 Qualified Connector Accessories

Reference


Protective Plug and Receptacle Covers MS27501 and MS27502

MS27501 and MS27502

Protective Plug and Receptacle Covers
Protective Plug and Receptacle Covers MS27510 and MS27511

MS27510 and MS27511

Protective Plug and Receptacle Covers
Dummy Stowage Receptacle Threaded Coupling D38999/22

D38999/22

Dummy Stowage Receptacle
Threaded Coupling
Jam Nut D38999/28

D38999/28

Jam Nut
Composite or Metal Protective Covers Plug and Receptacle • MIL-DTL-38999 Series III Threaded D38999/32 and D38999/33

D38999/32 and D38999/33

Composite or Metal Protective Covers
Plug and Receptacle • MIL-DTL-38999 Series III Threaded
Dummy Stowage Receptacle Bayonet Coupling D38999/50

D38999/50

Dummy Stowage Receptacle
Bayonet Coupling