MIL-DTL-28840 Qualified Backshells and Connector Accessories

Reference


Straight Non-Self-Locking Strain Relief MIL-DTL-28840/1

MIL-DTL-28840/1

Straight Non-Self-Locking Strain Relief
90° Non-Self-Locking Strain Relief MIL-DTL-28840/2

MIL-DTL-28840/2

90° Non-Self-Locking Strain Relief
45° Non-Self-Locking Strain Relief MIL-DTL-28840/3

MIL-DTL-28840/3

45° Non-Self-Locking Strain Relief
Metal Core Conduit M28840/4

M28840/4

Metal Core Conduit
Backshell for Metal Core Conduit M28840/5

M28840/5

Backshell for Metal Core Conduit
Straight EMI/RFI Environmental Backshell MIL-DTL-28840/6 Style A

MIL-DTL-28840/6 Style A

Straight EMI/RFI Environmental Backshell
Straight Environmental Backshell MIL-DTL-28840/6 Style B

MIL-DTL-28840/6 Style B

Straight Environmental Backshell
Dummy Stowage Receptacle Threaded Coupling M28840/7

M28840/7

Dummy Stowage Receptacle
Threaded Coupling
90° EMI/RFI Environmental Backshell MIL-DTL-28840/8 Style A

MIL-DTL-28840/8 Style A

90° EMI/RFI Environmental Backshell
90° Environmental Backshell MIL-DTL-28840/8 Style B

MIL-DTL-28840/8 Style B

90° Environmental Backshell
45° EMI/RFI Environmental Backshell MIL-DTL-28840/9 Style A

MIL-DTL-28840/9 Style A

45° EMI/RFI Environmental Backshell
45° Environmental Backsheli Style B MIL-DTL-28840/9

MIL-DTL-28840/9

45° Environmental Backsheli Style B
Protective Plug and Receptacle Covers M28840/13 and M28840/15

M28840/13 and M28840/15

Protective Plug and Receptacle Covers
Metal Core Conduit Bushing M28840/22

M28840/22

Metal Core Conduit Bushing
Non-Self-Locking E-Nut MIL-DTL-28840/23

MIL-DTL-28840/23

Non-Self-Locking E-Nut
Gasket M28840/24

M28840/24

Gasket