Miscellaneous Qualified Backshells and Connector Accessories

Reference


Protective Plug and Receptacle Covers AS25042 and AS25043

AS25042 and AS25043

Protective Plug and Receptacle Covers
Protective Receptacle and Plug Covers MS17349 and MS17350

MS17349 and MS17350

Protective Receptacle and Plug Covers
Straight Non-Self-Locking Strain Relief MS27291

MS27291

Straight Non-Self-Locking Strain Relief
MS27558

MS27558

90° Non-Self-Locking Strain Relief
90° Non-Self-Locking Strain Relief MS27559

MS27559

90° Non-Self-Locking Strain Relief
TAG® Ring For Reliable Shield Terminations MS27741

MS27741

TAG® Ring
For Reliable Shield Terminations
Dummy Stowage Receptacle Threaded Coupling MS3105

MS3105

Dummy Stowage Receptacle
Threaded Coupling
Dummy Stowage Receptacle Bayonet Coupling MS3115

MS3115

Dummy Stowage Receptacle
Bayonet Coupling
Protective Plug and Receptacle Covers MS3180 and MS3181

MS3180 and MS3181

Protective Plug and Receptacle Covers
Jam Nut with Safety Wire Holes MS3186

MS3186

Jam Nut with Safety Wire Holes
Size 16 MIL-DTL-38999 Series III Type Fiber Optic Pin Terminus M29504/04, 181-002

M29504/04
181-002

Size 16 MIL-DTL-38999 Series III Type
Fiber Optic Pin Terminus
Size 16 MIL-DTL-38999 Series III Type Fiber Optic Socket Terminus M29504/05, 181-001

M29504/05
181-001

Size 16 MIL-DTL-38999 Series III Type
Fiber Optic Socket Terminus
Micro-D Jackscrew Kits MIL-DTL-83513/05

MIL-DTL-83513/05

Micro-D Jackscrew Kits
Straight Adapter and Extender M83538/9S

M83538/9S

Straight Adapter and Extender
MIL-Qualified Splice In-Line, Insulated, Environmenta M81824/1, 070-001

M81824/1 • 070-001

MIL-Qualified Splice
In-Line, Insulated, Environmental