PowerPlay™ High-Power Connectors and Cables

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

PowerPlay is a high-power, single-pole and multipole connector series — with four different circular and rectangular packaging options: SuperNine Series III triple-start, SuperNine Series I bayonet, Series 806 micro-miniature, and Micro-Crimp precision rectangular. The connector series combines Glenair signature raised tower insert architecture, Crown Ring contacts, and TurboFlex cable compatibility into the interconnect industry's most innovative power solution. PowerPlay's high-conductivity Crown Ring contact and dielectric insert technology delivers 5,000 VAC dielectric withstanding voltage. Raised safe-touch socket tower and available safe-touch pin meets industry protection requirements for high power distribution applications.

  • 5000 VAC dielectric withstanding voltage
  • High current, low-resistance, and superior vibration performance
  • Safe-touch finger-proofing
  • Integrated band platform cable shield termination
  • Compatible with TurboFlex high-flexibility cable
  • Support for bus-bar and other wire terminations
  • Multi-pin arrangements for size 8 and 4 AWG contacts. Single-pole arrangements for 2, 1/0, 2/0, and 4/0 contacts. Options for 20 AWG interlock contacts on all sizes

Reference

PowerPlay™

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

  • eBook
  • PDF (Single pages, print friendly)

On this page...

SuperNine Series I and III PowerPlay™

  • SuperNine Series I & III Raised Tower Architecture
  • High-Temperature Crown Ring Contacts
  • Compatible TurboFlex Cabling

Reference: SuperNine Series I and III PowerPlay

G6 Plug, 973-001

973-001
G6 Plug

00, D0, CS Panel-Mount Receptacles, 973-001

973-001
00, D0, CS Panel-Mount Receptacles

07 Jam-Nut Receptacle, 973-001

973-001
07 Jam-Nut Receptacle

05 In-Line Receptacle, 973-001

973-001
05 In-Line Receptacle

00, D0, CS Panel-Mount Receptacles, 973-002

973-002
00, D0, CS Panel-Mount Receptacles

  • SuperNine Series III PowerPlay with Lug Style Contact
07 Jam-Nut Mount Receptacle, 973-002

973-002
07 Jam-Nut Mount Receptacle

  • SuperNine Series III PowerPlay with Lug Style Contact
00, D0, CS Panel-Mount Receptacles, 973-003

973-003
00, D0, CS Panel-Mount Receptacles

  • SuperNine Series III PowerPlay with Threaded Contacts
07 Jam-Nut Receptacle, 973-003

973-003
07 Jam-Nut Receptacle

  • SuperNine Series III PowerPlay with Threaded Contacts
Bulkhead Feedthru Connector, 973-005

973-005
Bulkhead Feedthru Connector

  • SuperNine Series III PowerPlay Triple-Start
00, D0, CS Panel-Mount Receptacle Connectors, 973-006

973-006
00, D0, CS Panel-Mount Receptacle Connectors

  • SuperNine Series III PowerPlay with PC Tail Contacts
07 Jam-Nut Receptacle, 973-006

973-006
07 Jam-Nut Receptacle

  • SuperNine Series III PowerPlay with PC Tail Contacts
Receptacle Cover, 660-137

660-137
Receptacle Cover

  • SuperNine Series III PowerPlay Triple-Start
Plug Cover, 660-023

660-023
Plug Cover

  • SuperNine Series III PowerPlay Triple-Start
Saddle Clamp, General Purpose, 620H*011

620H*011
Saddle Clamp, General Purpose

  • SuperNine Series III PowerPlay Triple-Start
Swing-Arm Saddle Clamp, 870H001

870H001
Swing-Arm Saddle Clamp

  • SuperNine Series III PowerPlay Triple-Start
Swing-Arm Saddle Clamp, Composite, EMI Banding, 870H004

870H004
Swing-Arm Saddle Clamp, Composite, EMI Banding

  • SuperNine Series III PowerPlay Triple-Start
EMI+Environmental Backshell, Self-Locking, 390H*055

390H*055
EMI+Environmental Backshell, Self-Locking

  • SuperNine Series III PowerPlay Triple-Start
G6 Plug with EMI Spring, 973-004

973-004
G6 Plug with EMI Spring

  • SuperNine Series I Bayonet PowerPlay Connector
00, D0, CS Panel-Mount Receptacles, 973-004

973-004
00, D0, CS Panel-Mount Receptacles

  • SuperNine Series I Bayonet PowerPlay Connector
07 Jam-Nut Receptacle, 973-004

973-004
07 Jam-Nut Receptacle

  • SuperNine Series I Bayonet PowerPlay Connector
Plug Cover, 660-140

660-140
Plug Cover

  • SuperNine Series I Bayonet PowerPlay Connector
Receptacle Cover, 660-141

660-141
Receptacle Cover

  • SuperNine Series I Bayonet PowerPlay Connector
Swing-Arm Saddle Clamp, 870H001

870H001
Swing-Arm Saddle Clamp

  • SuperNine Series I Bayonet PowerPlay Connector
Swing-Arm Saddle Clamp, Composite, EMI Banding, 870H004

870H004
Swing-Arm Saddle Clamp, Composite, EMI Banding

  • SuperNine Series I Bayonet PowerPlay Connector
EMI+Environmental Backshell, Self-Locking, 390H*055

390H*055
EMI+Environmental Backshell, Self-Locking

  • SuperNine Series I Bayonet PowerPlay Connector

Series 806 Mil-Aero High-Density PowerPlay

Save Size and Weight with Series 806 Versus D38999

Series 806 Mil-Aero is the Glenair micro miniature circular series offering significant size and weight savings while meeting key performance benchmarks for a broad range of applications such as commercial and military aerospace, industrial robotics, and transportation systems. Designed for general use in harsh vibration, shock, and environmental settings—as well as high-altitude, unpressurized aircraft zones with aggressive voltage ratings and altitude immersion standards—the Series 806 Mil-Aero features numerous mechanical design innovations including durable mechanical insert retention, radial seals and triple-ripple grommet seals. Its reduced thread pitch and re-engineered ratchet prevent decoupling problems, particularly in small shell sizes, solving one of the major problems of shell size 9 and 11 MIL-DTL-38999 Series III connectors. PowerPlay versions of the Series 806 leverage all of these performance and design advantages, combined with support for PowerPlay contacts, safe-touch inserts, and TurboFlex cable.

  • Series 806 Mil-Aero Raised Tower Architecture
  • High-Temperature Crown Ring Contacts
  • Compatible TurboFlex Cabling

Reference

Plug Connector, 806-091

806-091
Plug Connector

  • Series 806 Mil-Aero PowerPlay
Square-Flange Receptacle Connector, 806-092

806-092
Square-Flange Receptacle Connector

  • Series 806 Mil-Aero PowerPlay
Jam-Nut Receptacle Connector, 806-093

806-093
Jam-Nut Receptacle Connector

  • Series 806 Mil-Aero PowerPlay
Receptacle and Plug Covers, 667-440, 667-441, 667-443

667-440, 667-441, 667-443
Receptacle and Plug Covers

  • 667-440 = Receptacle Cover
  • 667-441 = Plug Cover
  • 667-443 = Receptacle Cover, Self-Locking
  • Series 806 Mil-Aero PowerPlay
Composite Swing-Arm® Flex Strain Relief with EMI Adapter, 627V234

627V234
Composite Swing-Arm® Flex Strain Relief with EMI Adapter

  • Series 806 Mil-Aero PowerPlay
Metal Strain Relief Cable Clamp, 620V*080

620V*080
Metal Strain Relief Cable Clamp

  • Series 806 Mil-Aero PowerPlay
Metal EMI/RFI Full Radius Profile Backshell, 380V*143

380V*143
Metal EMI/RFI Full Radius Profile Backshell

  • 380VS143 = EMI Backshell, Straight
  • 380VM143 = EMI Backshell, 45°
  • 380VN143 = EMI Backshell, 90°
  • Series 806 Mil-Aero PowerPlay

Series 971 Micro-Crimp PowerPlay Rectangular Connectors

High-Power Rectangular Connector for Propulsion Applications

The Series 971 Micro-Crimp PowerPlay is a signature Glenair rectangular power connector, purpose-designed for electrical and hybrid electrical aircraft propulsion applications. The series is equipped with a unique rasied tower architecture for improved creep path electrical performance. Series 971 is equipped with the Glenair high-temperature and high-shock resistant Crown Ring power contact and is fully compatible with ultra high flexibility TurboFlex cable. Supplied in nine high-density power insert arrangements with #8, #4, #2, and #1/0 contacts. Interlock last-mate / first-break arrangements with conventional #20 contacts are also supported. Raised socket towers and safe-touch pin contacts ensure operator safety. Connector shells and bodies are precision-machined from aluminum or stainless steel material and are fully shrouded for electromagnetic compatibility. Full environmental sealing ensures life-of-system reliability in even the harshest high-altitude environments.

  • Series 971 Rectangular with Raised Tower Architecture
  • High-Temperature Crown Ring Contacts
  • Compatible TurboFlex Cabling

Reference

Micro-Crimp PowerPlay Rectangular Plug with Safe-Touch Crimp-Removable Contacts, 971-010

971-010
Rectangular Plug with Safe-Touch Crimp-Removable Contacts

  • Micro-Crimp PowerPlay Rectangular Plug with Crimp Removable Contacts
Micro-Crimp PowerPlay Rectangular Receptacle with Crimp-Removable Crown Ring Contacts, 971-011

971-011
Rectangular Receptacle with Crimp-Removable Crown Ring Contacts

  • Rear-Mount, Micro-Crimp PowerPlay Rectangular Receptacle
Micro-Crimp PowerPlay Rectangular Rear-Mount Receptacle for Bus-Bar Termination, 971-013

971-013
Rectangular Rear-Mount Receptacle for Bus-Bar Termination

  • Micro-Crimp PowerPlay Rectangular Receptacle Connector, Rear Mount for Bus-Bar Termination
Micro-Crimp PowerPlay Rectangular Rear Float-Mount Receptacle with Crimp-Removable Contacts, 971-016

971-016
Rectangular Rear Float-Mount Receptacle with Crimp-Removable Contacts

  • Rear Float Mount Micro-Crimp PowerPlay Rectangular Receptacle Connector with Crimp-removable Contacts
Micro-Crimp PowerPlay Rectangular Rear Blind-Mate Receptacle with Crimp-Removable Contacts, 971-017

971-017
Rectangular Rear Blind-Mate Receptacle with Crimp-Removable Contacts

  • Blind Mate, Rear Mount Micro-Crimp PowerPlay Rectangular Receptacle Connector with Crimp-removable Contacts

TurboFlex High-Current, High-Power Cables

TurboFlex is an ultra flexible and rugged power cable solution ideal for high-power electrical distribution and propulsion applications such as battery-plant-to-inverter-to-electric-motor cables for eVTOL aircraft. Constructed from rope-lay configuration copper or aluminum wire and jacketed with Glenair signature Duralectric insulation, TurboFlex cables are optimized for use in an ecosystem of Glenair signature contact and connector technologies. Turnkey connectorized or lugged cable assemblies — fully tested and ready for immediate use — provide reliable high-temperature tolerant performance up to 4500 VAC.

Reference

967-600 Imperial

967-600 Imperial
TurboFlex® M AS22759-type conductor, Duralectric™ D Insulation, 725–2875 VAC

TurboFlex M, with mil-spec conductor per AS29606 provides flight heritage and the stiffness required in some installations, while Duralectric D Insulation provides more flexibility than standard mil-spec wire. 725–2875 VAC, 2450–6750 VDC-rated performance.

  • TurboFlex M
    AS22759 Type Conductor with Duralectric D Insulation
967-601 Imperial

967-601 Imperial
TurboFlex® M Copper Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 725–2875 VAC

TurboFlex M, with mil-spec conductor per AS29606 provides flight heritage and the stiffness required in some installations, while Duralectric D Insulation provides more flexibility than standard mil-spec wire. 725–2875 VAC, 2450–6750 VDC-rated performance.

  • TurboFlex M
    AS22759 Type Conductor with Duralectric D Insulation and Jacket and Braided EMI Shielding
967-602 Imperial

967-602 Imperial
TurboFlex® M Copper Core, Duralectric™ D Insulation, Metallic Braided Shield, Fabric Overbraid 725–2875 VAC

TurboFlex M, with mil-spec conductor per AS29606 provides flight heritage and the stiffness required in some installations, while Duralectric D Insulation provides more flexibility than standard mil-spec wire. 725–2875 VAC, 2450–6750 VDC-rated performance.

Fabric overbraid provides abrasion and temperature protection. Choose the appropriate braid with the selection guide table at right.

  • TurboFlex M
    AS22759 Type Conductor with Duralectric D, Shield, and Fabric Overbraid
967-022

967-022
TurboFlex® M Copper Core, Lightweight Duralectric™ L Insulation, 2000 VAC

  • High-Voltage TurboFlex M Hookup Wire with Duralectric Light Insulation
967-024

967-024
TurboFlex® M Copper Core, Lightweight Duralectric™ L Insulation / Jacket, Metallic Braided Shield, 2000 VAC

  • High-Voltage TurboFlex M Shielded Hookup Wire with Duralectric Light Insulation
961-106-2000 Imperial

961-106-2000 Imperial
TurboFlex® R Copper Core, Duralectric™ D Insulation, 2000 VAC

  • TurboFlex Single-Wall Hookup Wire
961-107-2000 Imperial

961-107-2000 Imperial
TurboFlex® R Copper Core, Duralectric™ D Insulation and Jacket, 2000 VAC

  • TurboFlex Dual-Wall Interconnect Cable
961-108-2000 Imperial

961-108-2000 Imperial
TurboFlex® R Copper Core, Duralectric™ L Insulation, 2000 VAC

  • TurboFlex Single-Wall Hookup Wire

Series 850 High-Power Crown Ring Contacts

For Reduced Contact Resistance, Superior Conductivity, and Higher Temperature-Tolerance than Conventional AS39029 Contacts and Specialized High-Power Contacts from Other Manufacturers

Reference

Crown Ring Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay, 850-325

850-325
Crown Ring Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

Contacts are for use in Series 971 Micro-Crimp PowerPlay and 973 SuperNine PowerPlay connectors.

Crown Ring Socket Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay, 850-326

850-326
Crown Ring Socket Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

Contacts are for use in Series 971 Micro-Crimp PowerPlay and 973 SuperNine PowerPlay connectors.

Crown Ring Socket Contacts for Series 806 PowerPlay, 850-305

850-305
Crown Ring Socket Contacts for Series 806 PowerPlay

Contacts are for use in Series 806 PowerPlay connectors accepting socket contacts.

#20 Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay, 850-202-20 Standard and 850-346-20 Extended-Length

850-202-20 Standard
850-346-20 Extended-Length
#20 Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

Contacts are for use in Series 971 Micro-Crimp PowerPlay and 973 SuperNine PowerPlay connectors.

  • 850-202-20
    Size #20 Standard-Length Pin Contact
  • 850-346-20
    Size #20 Extended-Length Pin Contact
    For Interlock First-Mate / Last-Break Applications
AS39029/56 Type Crimp Socket Contact for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay, 850-347-20

850-347-20
AS39029/56 Type Crimp Socket Contact for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

  • 850-202-20
    Size #20 Standard-Length Pin Contact
Size #16 and Size #12 Pin Contacts for Series 806 Mil-PowerPlay Connectors, 850-356

850-356
Size #16 and Size #12 Pin Contacts for Series 806 Mil-PowerPlay Connectors

Contacts are for use in Series 806 PowerPlay connectors accepting pin contacts.

Size #16 Socket Contacts for Series 806 PowerPlay Connectors, 809-111

809-111
Size #16 Socket Contacts for Series 806 PowerPlay Connectors

Contacts are for use in Series 806 PowerPlay connectors accepting socket contacts.

Standard size #16 contacts accept #16 to #20 AWG wire. At rated test current of 13 amps, the maximum voltage drop is 49 millivolts. Contacts are gold-plated copper alloy. Socket contacts feature stainless steel hoods to protect against probe damage. Approved to SAE-AMS-39029. Contacts are bulk packaged. Terminate with M22520/1-01 crimper and M22520/1-04 positioner.

Size #12 Socket Contacts for Series 806 PowerPlay Connectors, 809-113

809-113
Size #12 Socket Contacts for Series 806 PowerPlay Connectors

Contacts are for use in Series 806 PowerPlay connectors accepting socket contacts.

Standard size #12 contacts accept #12 to #14 AWG wire. At rated test current of 23 amps, the maximum voltage drop is 63 millivolts. Contacts are gold-plated copper alloy. Socket contacts feature stainless steel hoods to protect against probe damage. Approved to SAE AS39029. Contacts are bulk packaged. Terminate with M22520/1-01 crimper and M22520/1-04 positioner.

Size #8 Pin and Socket Contacts for Series 806 PowerPlay Connectors, 850-159 and 850-158

850-159 and 850-158
Size #8 Pin and Socket Contacts for Series 806 PowerPlay Connectors

Size #8 contacts accept #8 AWG wire. Compatible with Series 806 connectors with size 8 contact cavities. Crimp termination. Bulk packaged. Contacts are for use in Series 806 PowerPlay connectors accepting pin and socket contacts.

  • Military grade
  • Gold plating
Size #22HD Pin and Socket Contacts for Series 806 PowerPlay Connectors, 850-094 and 850-095

850-094 and 850-095
Size #22HD Pin and Socket Contacts for Series 806 PowerPlay Connectors

High-density size #22HD contacts accept #22 to #30 AWG wire. Compatible with Series 806 connectors with size 22HD contact cavities. Crimp termination. Contacts are bulk packaged. Contacts are for use in Series 806 PowerPlay connectors accepting pin and socket contacts.

  • Military grade
  • Heavy gold plating
Crown Ring Contact Crimp Tooling for 850-325 Pin and 850-326 Socket

850-325 Pin
850-326 Socket
Crown Ring Contact Crimp Tooling

Crown Ring Contact Termination, Installation, and Removal

Crown Ring Contact Termination, Installation, and Removal

  • How to Terminate, Install, and Remove Crown Ring Contacts