Sav-Con® Cylindrical Connector Savers

Sav-Con® Cylindrical Connector Savers

High-Reliability Connector Savers for Mission-Critical Applications

Glenair Sav-Con® Connector Savers are designed to protect the quality and integrity of connectors that are mated and unmated frequently during manufacturing, test, check-out phases or environmental test programs. Available in general duty, environmental, and high-reliability performance classes with keyed polarization and optional locking mechanisms for bayonet style connectors, Glenair offers Sav-Con® Connector Savers for most all MS cylindrical connector series-many in-stock and available for immediate, same-day shipment.

Reference


MIL-DTL-38999 Series I

Bayonet Coupling 941-003 and 942-003

941-003 and 942-003

Bayonet Coupling

Bayonet Coupling Type filter connector 240-381A

240-381A

Bayonet Coupling
Type filter connector


MIL-DTL-38999 Series II

Bayonet Coupling 940-004, 941-004 and 942-004

940-004, 941-004 and 942-004

Bayonet Coupling

Filter Adapter 240-382A

240-382A

Filter Adapter


MIL-DTL-38999 Series III

SuperNine® Threaded Coupling 233-213

233-213

SuperNine® Threaded Coupling

SuperNine® Threaded Coupling Filter Adapter 240-383B

240-383B

SuperNine® Threaded Coupling Filter Adapter

Threaded Coupling 941-005 and 942-005

941-005 and 942-005

Threaded Coupling

941-005 and 942-005 are unavailable for new design. Please refer to 233-213 for new applications.

Filter Adapter 240-383A

240-383A

Filter Adapter

Threaded Coupling Shell size 25 941-021 and 942-021

941-021 and 942-021

Threaded Coupling
Shell size 25


MIL-DTL-83723 Series III

Bayonet Coupling 940-006, 941-006, 942-006

940-006, 941-006, 942-006

Bayonet Coupling
Bayonet Coupling Filter Adapter 240-838A

240-838A

Bayonet Coupling Filter Adapter
Threaded Coupling 940-007, 941-007, 942-007

940-007, 941-007, 942-007

Threaded Coupling
Threaded Coupling Filter Adapter 240-837A

240-837A

Threaded Coupling Filter Adapter

MIL-DTL-28840

Threaded Coupling 941-002

941-002

Threaded Coupling
Threaded Coupling Filter Adapter 240-288A

240-288A

Threaded Coupling Filter Adapter

MIL-DTL-26482 Series I and II

Bayonet Coupling 940-001, 941-001 and 942-001

940-001, 941-001 and 942-001

Bayonet Coupling

MIL-DTL-26482 Series II

Bayonet Coupling Filter Adapter 240-264A

240-264A

Bayonet Coupling Filter Adapter

MIL-DTL-5015

Threaded Coupling 941-011 and 942-011

941-011 and 942-011

Threaded Coupling
Threaded Coupling Filter Adapter 240-515A

240-515A

Threaded Coupling Filter Adapter

LN 29729 (SJT)

Bayonet Coupling 941-008 and 942-008

941-008 and 942-008

Bayonet Coupling

PATT 105 and PATT 602

Bayonet Coupling 940-009, 941-009, 942-009

940-009, 941-009, 942-009

Bayonet Coupling

Mighty Mouse Series 801

Coupling with Double-Start ACME Threads 801-017

801-017

Coupling with Double-Start ACME Threads
Filter Connector Adapter 240-801-AA

240-801-AA

Filter Connector Adapter

Mighty Mouse Series 805

Coupling with Triple-Start ACME Threads 805-010

805-010

Coupling with Triple-Start ACME Threads
Filter Connector Adapter 240-805-AA

240-805-AA

Filter Connector Adapter

Series 22 Geo-Marine connectors

High-Pressure Environmental Connector940-014

940-014

High-Pressure Environmental Connector
Scoop-Proof High-Pressure Connector 940-025

940-025

Scoop-Proof High-Pressure Connector