M27500 and M22759 Type Wire and Wire Harness Assembly Cable

M27500 and M22759 Type Wire and Wire Harness Assembly Cable

Qualified M22759 Wire and Other Wire Harness Assembly Cable Components — All Available in Short Runs with No Length or Dollar Minimums

Mil-Spec Wire and Cable for Harness Applications

Series 96

High performance wire and cable used in commercial and military aerospace and similar ground, sea and air applications is governed by the M22759 Mil-Spec and/or controlling commercial specifications for multi-conductor shielded cabling, Quadrax, Coaxial, or protocol-specific (Ethernet, USB, Firewire and eSATA) solutions.

Glenair is unique in the interconnect industry in that we design and manufacture every key component part used in today's most high-performance interconnect harnesses and assemblies. From discrete contacts to connectors, backshells, EMI/RFI shielding, and jacketing, to high-performance wire and cable.

Our line of mil-grade and protocol specific wire and cable includes Mil-Spec and commercial variants of commonly specified M22759 type multi-conductor shielded cabling, as well as a full range of fiber optic, and special-purpose power cables. Best of all, Glenair high-performance wire and cable is offered in short runs with no length or dollar minimums. Fast turnaround — up to and including stock — is our model.


MIL-STAR Wire and Cable Value

Our Unique MIL-STAR Wire and Cable Value Proposition: Highest-Performance Materials and Quality with no MOQ and Ultra-High Availability — From Same-Day Stock to Maximum Six Weeks Scheduled Delivery.

mil-star

Reference

Instruction Sheet

Applications

Slideshow Presentation

Related Catalogs

High-Performance Wire and Cable

High-Performance Wire and Cable

Qualified M22759 Wire and Other Wire Harness Assembly Cable Components

Series 96

  • eBook
  • PDF (Single pages, print friendly)
M22759/GS22759, Single-Ended Data Transmission Wire

M22759/GS22759, Single-Ended Data Transmission Wire

Qualified and Glenair Commercial-Equivalent Airframe

Non-Impedance Matched Data Transmission Cable

SAE AS22759 Type

Lightweight Quadrax Cable for Aerospace Applications

Lightweight Quadrax Cable for Aerospace Applications

High-Speed Transmission Solutions for 10/100/1000BASE-T Ethernet Applications

100 ohm Matched-Impedance Cable

High-Performance Coaxial Cable

High-Performance Coaxial Cable

50 and 75 ohm Coaxial cable for Use in Radio Frequency and Microwave Applications

Mil-C-17 QPL and Commercial

Series 962

TurboFlex® Flexible Power Distribution Cables

TurboFlex® Flexible Power Distribution Cables

TurboFlex® flexible power distribution cables are fabricated from highly flexible conductors and high-performance insulation to produce cables ideally suited for applications where flexibility, durability, and weight reduction.

Series 96

SGEMP-Resistant Wire

SGEMP-Resistant Wire

Radiation-protected — no air gaps — Duralectric "low-Z" filler material — ArmorLite shielded

Single-conductor, twisted pair, 3-conductor twisted pair, 4-conductor twisted pai

Optical Fiber Cable

Optical Fiber Cable

Singlemode and Multimode Graded Index Fiber Optic Cable for Mission-Critical Applications

Series 964

Protocol-Specific High-Speed Cable

Protocol-Specific High-Speed Cable

For USB, Ethernet, SATA and Other General-Purpose/Protocol-Specific Applications

Series 963

M27500/GS27500, and Glenair Signature Multi-Conductor Cable

M27500/GS27500, and Glenair Signature Multi-Conductor Cable

"Better-than-QPL"

Lightweight Braid and Custom Color / Striping Options

SAE AS27500 Type