Commercial Aerospace Wire Interconnect Technologies

Commercial Aerospace Wire Interconnect Technologies

Signature Electrical Wiring Interconnect System (EWIS) Solutions for Weight Reduction, Environmental Resistance and other Advanced Performance Requirements

Proven-performance electrical interconnect technologies that resolve long-standing problems or improve commercial aircraft electrical wire interconnect system performance in such areas as size, weight, speed-of-assembly, and power. All solutions exactingly aligned with Federal Aviation Administration 14 CFR 25.1701 to ensure EWIS components are of a kind and design appropriate to its intended function within each respective aircraft zone.


Glenair Signature Series
Series 806 Mil-Aero Micro-Miniature Connectors
ArmorLite Microfilament EMI/RFI Shielding
ProSeal Protective Covers / Accessories
Swing-Arm FLEX 3-in-1 Composite Strain Relief
PowerLoad Aircraft Power Distribution Connectors
Conduit Assemblies Turnkey • Multibranch
Commercial Aerospace EWIS Technology

Commercial Aerospace EWIS Technology

Signature Electrical Wiring Interconnect System (EWIS) Solutions for Weight Reduction, Environmental Resistance and other Advanced Performance Requirements

  • eBook
  • PDF (Single pages, print friendly)
PowerLoad™ High-Power Aircraft Connectors and Cables

PowerLoad™ High-Power Aircraft Connectors and Cables

The Aircraft Industry's most Advanced Power Distribution Interconnect with High-Current Carrying Capacity Crown Ring Contacts and Flexible TurboFlex® Cabling

Series 972

PowerPlay™

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

RF, Microwave, and mmWave Interconnects

RF, Microwave, and mmWave Interconnects

Integrated RF Interconnect Assemblies built from Aerospace-Grade Connectors, Contacts, Adapters, and Coax Cable

PwrLine HV™ Power Feeder System

PwrLine HV™ Power Feeder System

High-Current Power Feeder System and Current Return Network for Composite Fuselage eVTOL Aircraft Applications

Electrical Wiring Interconnect System

Electrical Wiring Interconnect System: Zone-by-Zone Design Guide

Glenair QwikConnect MagazineApril 2019Volume 23Number 2

Slideshow Presentation

Complete Dimensional Details and How-To-Order Information for All Glenair Commercial Aerospace EWIS Technologies

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Advanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999

Meets every MIL-DTL-38999 Performance Specification

Slideshow Presentation

Crimp-Contact Micro Rectangular Connectors / Micro-Crimp Series 79, 791, 792

Crimp-Contact Micro Rectangular Connectors / Micro-Crimp Series 79, 791, 792

Time and labor-saving crimp-contact micro rectangular connectors: Smallest form-factor Series 79, advanced-performance scoop-proof Series 791, and Series 792 for high-speed wire-to-board applications.

Slideshow Presentation

PowerTrip® Connectors

PowerTrip® Connectors

Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications

Series 970

Slideshow Presentation

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

SuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more.

Series 23

Slideshow Presentation

CODE RED Lightweight, Low-Resistance Hermetic Sealing

CODE RED Lightweight, Low-Resistance Hermetic Sealing

Innovative hermetic sealing encapsulant technology with 1 X 10-7 leak-rate performance

Slideshow Presentation

ThermaRex Cryogenic and High-Temperature Tolerant Interconnect Technologies

ThermaRex Cryogenic and High-Temperature Tolerant Connectors, Cables, and Conduit Systems

For Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies

Super-Twin™ Lightweight Composite Modular Connectors

Super-Twin™ Lightweight Composite Modular Connectors

Drop-In Replacements for Legacy Modular Rectangular Connectors Save Weight, Space, and Assembly Time

Series 20

Slideshow Presentation

GateLink Pro™ High-Speed Data Uplink Connector

GateLink Pro™ High-Speed Data Uplink Connector

Environmentally-Sealed Breakaway Design for High-Speed Data Transfer Between Terminal Gate and Aircraft

El Ochito® High-Speed Octaxial Contacts, Pre-Wired Pigtails, and Jumper Assemblies

El Ochito® High-Speed Octaxial Contacts, Pre-Wired Pigtails, and Jumper Assemblies

Ethernet, SuperSpeed USB, HDMI, DisplayPort, SATA Contacts, and Jumper Assemblies

For Series 23 SuperNine®, Series 80 Mighty Mouse, Series 28 HiPer-D®, Series 79, ARINC 600, and EPXB Connectors

SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact Connectors

SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact Connectors

Harsh-Environment Ultraminiature Connnector for High-Speed Applications Including 40 Gigabit Ethernet, HDMI, SuperSpeed USB, DisplayPort, and SATA

Series 882

SpliceSaver

SpliceSaver™ – Crimp Wire Termination Solution Saves Time and Labor Over Manual DO150 Splicing

Fast, Lightweight, and Reliable Replacement for Wire Splice and Terminal Block Technologies

Dummy Contact Sealing Plugs (DCSP)

Dummy Contact Sealing Plugs (DCSP)

For reliable sealing of unused contact cavities — without the use of electrical contacts

ProSeal™ Protective Covers - Spring-Action, Foolproof, Environmental

ProSeal™ Protective Covers

Spring-Action • Foolproof • Environmental • For Circular and Rectangular Military / Aerospace Connectors

Slideshow Presentation

Backshells and Accessories – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Backshells and Accessories – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Glenair Swing-Arm and Swing-Arm FLEX Plus a Full-Range of other High-Performance Metal and Composite Thermoplastic Connector Backshells and Accessories Optimized for use with SuperNine® High-Performance Connectors

Product Datasheet

Autoshrink™ - Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution

Autoshrink™

The Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution From Glenair

Series 77

TurboFlex® Flexible Power Distribution Cables

TurboFlex® Flexible Power Distribution Cables

Ultra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors

Series 96

Crimp Terminal Lugs for TurboFlex® Cable, 851-005

851-005
Crimp Terminal Lugs for TurboFlex® Cable

Aircraft Power Interconnect Technology

  • Glenair 851 Series crimp terminal lugs are constructed from precision-machined high-conductivity copper alloy, purpose-built to fit TurboFlex high-flexibility power distribution cable
  • Improved performance versus stamped and formed mil-spec lugs
EMI/RFI Tubular Expandable Braided Shielding for EMC Applications

EMI/RFI Tubular Expandable Braided Shielding for EMC Applications

Lightweight ArmorLite™ and AmberStrand® Industry-Standard Metallic Braid

Integrated Shielding, Grounding, plus Band-Master® Braid Termination Solutions

Integrated Shielding, Grounding, plus Band-Master® Braid Termination Solutions

Swing-Arm® 3-in-1 Backshells with Integrated Shield Socks • Braided Ground Straps • Piggyback Boots • Band-Master ATS® • Heat Shrink Termination Sleeves

Braided Ground Straps for electrostatic discharge, lightning strike and power equipment grounding

Series 107

MasterWrap™ Flexible Wraparound EMI/RFI Braid and other Special-Purpose Shielding Technologies

MasterWrap™ Flexible Wraparound EMI/RFI Braid and other Special-Purpose Shielding Technologies

  • MasterWrap™ with ArmorLite™
  • MasterWrap™ Nomex®
  • ArmorLite™ and Nomex® Spot-Coverage Tape Wrap
  • Tapered Tubular EMI/RFI Braid
Commercial Aerospace EWIS Connector Accessories

Commercial Aerospace EWIS Connector Accessories

Innovative solutions to EWIS environmental sealing, wire management, strain relief, and EMC shield termination

Band-Master ATS® EMI/RFI Cable Shield Termination System

Band-Master ATS® EMI/RFI Cable Shield Termination System

The Advanced Band Termination System for Mission-Critical Interconnect Cable Shielding

Wired Conduit Interconnect Assemblies - Turnkey Wired Conduit Interconnect Assemblies

Wired Conduit Interconnect Assemblies

Turnkey Wired Conduit Interconnect Assemblies